IESNA:LM-63-2002
[TEST]P1055655
[MORE]TEST IS SCALED FROM IESNA LM-79-08 TEST DATA (G2-2503-402-4)
[TESTLAB]INNOVATION CENTER
[ISSUEDATE]7/25/2025
[MANUFAC] COOPER LIGHTING SOLUTIONS - NEO-RAY
[LUMCAT]S123R3DRP-S560D950-X4F0-XX-UDD-F-W
[LUMINAIRE]DEFINE 3, WHITE 3-INCH REGRESSED DIRECT RECESSED HOUSING WITH FROSTED LENS
[MORE]CORE LIGHT ENGINE
[LAMP]5000K CCT, 90 CRI LEDS
[DRIVER]ELECTRONIC DRIVER
[_INPUT_ELECTRICAL]120 VOLTS
[_SEARCH_SOURCETYPE] LED
[_SEARCH_CRI] 90
[_SEARCH_COLORTEMP] 5000K
[_SEARCH_APPLICATION] Indoor, Architectural, Amusement, Corridor, Recreation, Decorative, Hotel, Hospitality, Office
[_SEARCH_MOUNTING] Ceiling, Recessed
[_ABSOLUTE]DATA SHOWN IS ABSOLUTE FOR THE SAMPLE PROVIDED
[_ABSOLUTELUMENS]1615
TILT=NONE
1 -1 1 37 5 1 1 0.229167 3.895833 0
1 1 19.1
0 2.5 5 7.5 10 12.5 15 17.5 20 22.5
25 27.5 30 32.5 35 37.5 40 42.5 45 47.5
50 52.5 55 57.5 60 62.5 65 67.5 70 72.5
75 77.5 80 82.5 85 87.5 90
0 22.5 45 67.5 90
921.1 913.5 909.4 903.2 893.5 880.4 866 849.4 830.2 809.5
786.8 761.9 735.1 707.5 678.6 649 618.7 586.3 553.9 521.5
487.8 454.7 422.3 388.6 352.7 320.3 285.9 250.8 215.6 181.2
146.1 114.4 84 55.1 29.6 10.3 0
921.1 925.2 920.4 911.4 896.3 875.6 853.6 828.8 801.2 772.3
739.2 706.1 671.7 635.2 598 560.1 521.5 482.9 444.4 405.1
367.2 330 293.5 257.7 223.2 190.8 158.5 131.6 110.9 91.6
73 56.5 42 28.9 17.9 7.6 0
921.1 916.3 907.3 887.3 863.2 834.3 801.9 764 724.1 680.7
635.9 590.4 543.6 498.8 454.7 412 371.3 332.1 295.5 261.1
228.7 201.9 181.9 161.9 143.3 126.8 110.9 96.4 82.7 69.6
57.9 46.2 35.8 25.5 16.5 7.6 0
921.1 917 899 874.2 842.6 804 762.6 715.8 662.7 608.3
556.7 505.7 456.1 409.9 367.9 327.9 290.7 255.6 228 208.7
190.8 173.6 155 140.5 125.4 112.3 99.2 86.8 75.1 64.8
53.7 43.4 33.8 24.1 15.2 6.9 0
921.1 919.7 905.2 876.3 839.8 799.2 752.3 699.9 643.5 588.3
533.9 480.2 431.3 385.8 344.5 305.9 270.7 240.4 220.5 201.9
183.9 168.8 151.6 136.4 123.3 110.2 97.8 86.1 74.4 63.4
53 42.7 33.1 24.1 15.8 7.6 0
